IESNA:LM-63-2002
[TEST]P950157
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22153
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2599.2 3254.5 3846.8 4305.4 4679.3 4890.9 4990.3 5025.8 5205.3 5589.6
6224.2 7025.8 7814.9 8444.9 8996.1 9499.3 9817.2 9898.4 9702.8 9207.7
8208.2 6480.4 5349.4 4480.3 3548.4 2496.3 1641 1150.4 897.7 775.3
703.3 591.2 500.9 173.8 84.6 13.7 0
2599.2 3277.3 3875.4 4342 4685 4917.2 5036.1 5069.3 5217.9 5564.4
6151 6936.6 7710.8 8362.6 8919.5 9422.7 9800 9936.1 9811.5 9391.8
8557 6960.6 5565.5 4673.6 3753.1 2721.6 1789.6 1207.6 926.3 802.8
710.1 600.4 505.4 215 90.3 17.2 0
2599.2 3248.8 3835.4 4306.5 4673.6 4940 5087.5 5150.4 5267.1 5578.1
6077.8 6775.4 7518.7 8173.9 8703.4 9126.5 9523.3 9716.5 9667.4 9332.3
8661.1 7564.4 6029.8 4959.5 4045.8 3046.4 2034.3 1351.6 999.4 830.2
733 638.1 546.6 417.4 212.7 25.2 0
2599.2 3248.8 3818.2 4288.2 4680.5 4981.2 5182.5 5287.7 5397.4 5637.6
6009.2 6550.1 7192.8 7809.1 8305.4 8712.5 9054.4 9331.2 9405.5 9295.7
8892.1 8143.1 7091 5845.7 4673.6 3631.8 2539.8 1626.1 1109.2 843.9
728.4 632.4 539.7 430 301.9 117.8 0
2599.2 3152.7 3705 4187.6 4601.5 4967.5 5259.1 5452.3 5575.8 5765.7
6074.4 6471.2 6984.7 7507.2 7977.2 8382 8711.4 9004.1 9212.2 9268.3
9157.4 8816.6 8155.6 7156.2 5988.6 4795.9 3573.5 2355.7 1479.7 992.6
757 672.4 584.3 446 300.7 93.8 0
2599.2 3102.4 3601 4071 4505.5 4908 5273.9 5563.3 5759.9 5944
6175 6506.7 6890.9 7347.2 7806.9 8264.3 8653.1 8957.2 9187.1 9376.9
9524.4 9475.3 9268.3 8798.3 7986.4 6934.3 5581.6 4280.2 2878.3 1777
1152.7 787.9 570.6 345.3 173.8 45.7 0
2599.2 3006.3 3439.7 3882.3 4312.2 4734.2 5141.3 5503.8 5804.5 6045.8
6290.5 6558.1 6852 7217.9 7637.6 8113.3 8602.7 9075 9493.6 9861.8
10196.8 10565 10730.9 10833.8 10810.9 10344.3 9453.5 8034.4 6156.7 4170.4
2407.1 1249.9 638.1 368.2 179.5 61.8 0
2599.2 2933.1 3280.8 3660.4 4053.8 4425.4 4824.5 5212.2 5585 5914.3
6243.7 6549 6825.7 7124.2 7437.5 7773.7 8163.6 8605 9087.6 9599.9
10159.1 10961.8 11610.2 12005.9 12456.4 12782.3 12824.6 12386.7 11247.7 9404.4
6852 4422 2253.9 919.4 328.2 64 0
2599.2 2801.6 3046.4 3329.9 3641 3970.3 4305.4 4637 4965.2 5302.5
5655.9 5982.9 6338.6 6710.2 7096.7 7484.4 7914.3 8396.9 8930.9 9535.9
10242.6 11314 12377.5 13106 14035.6 15130 16301 17082 16915 15342.7
12105.4 7848 3328.8 1016.6 320.2 66.3 0
2599.2 2778.8 3022.3 3283.1 3577 3888 4205.9 4522.6 4836 5153.9
5467.2 5792 6135 6506.7 6890.9 7290 7733.7 8224.2 8773.1 9398.6
10104.2 11238.6 12310.1 13099.1 14092.8 15285.5 16564 17378.2 17223.8 15552
12033.3 7358.6 2819.9 778.7 251.6 57.2 0
2599.2 2691.9 2817.6 2986.9 3191.6 3414.6 3639.8 3876.6 4121.3 4368.3
4617.6 4874.9 5134.4 5408.9 5703.9 6016.1 6359.1 6747.9 7216.8 7752
8403.8 9439.8 10225.4 11000.7 11946.4 13084.2 14152.3 14615.4 14131.7 12287.2
9070.5 5048.7 1455.7 305.3 101.8 22.9 0
2599.2 2627.8 2698.7 2800.5 2941.1 3093.2 3259 3429.4 3602.1 3786.2
3965.7 4138.4 4316.8 4494.1 4681.6 4879.4 5087.5 5340.3 5633 6012.7
6561.6 7243.1 7707.4 8226.5 8847.5 9524.4 9986.4 9825.2 9017.8 7503.8
5419.2 2773.1 904.5 269.9 92.6 21.7 0
2599.2 2570.6 2580.9 2627.8 2704.4 2783.3 2887.4 2990.3 3092.1 3198.4
3291.1 3374.5 3444.3 3508.3 3552.9 3581.5 3610.1 3629.6 3661.6 3735.9
3914.3 4019.5 4038.9 4077.8 4138.4 4193.3 4043.5 3568.9 2892 2143
1456.9 825.6 414 175 84.6 29.7 0
2599.2 2450.6 2362.5 2316.8 2312.2 2330.5 2361.4 2395.7 2419.7 2434.6
2433.4 2404.8 2360.2 2297.3 2213.9 2112.1 1989.7 1862.8 1746.2 1637.5
1525.5 1426 1342.5 1273.9 1214.4 1153.8 1078.3 976.6 835.9 647.2
471.1 346.5 240.1 154.4 88.1 25.2 0
2599.2 2339.7 2178.4 2107.5 2090.4 2105.2 2137.3 2171.6 2188.7 2184.1
2160.1 2117.8 2056.1 1979.4 1890.2 1798.8 1703.9 1608.9 1515.2 1412.3
1308.2 1214.4 1145.8 1104.6 1088.6 1090.9 1088.6 1056.6 977.7 846.2
643.8 443.7 311 204.7 101.8 22.9 0
2599.2 2252.7 2058.3 1981.7 1985.2 2028.6 2076.6 2107.5 2109.8 2089.2
2049.2 1992 1924.6 1846.8 1764.5 1683.3 1597.5 1507.2 1414.5 1328.8
1263.6 1207.6 1169.8 1145.8 1125.2 1101.2 1063.5 1024.6 976.6 900
783.3 615.2 403.7 223 106.3 22.9 0
2599.2 2169.3 1969.2 1917.7 1949.7 2009.2 2056.1 2078.9 2069.8 2034.3
1979.4 1914.3 1838.8 1764.5 1685.6 1608.9 1556.3 1493.4 1414.5 1351.6
1309.3 1253.3 1165.3 1095.5 1049.8 1005.2 959.4 913.7 872.5 834.8
790.2 718.1 587.8 450.5 264.2 64 0
2599.2 2122.4 1922.3 1893.7 1948.6 2005.7 2052.6 2066.4 2044.6 1988.6
1921.1 1844.5 1762.2 1689 1626.1 1590.6 1548.3 1504.9 1462.6 1368.8
1285.3 1219 1152.7 1090.9 1026.9 970.9 916 865.6 813 752.4
693 639.2 560.3 483.7 338.5 131.5 0
2599.2 2082.4 1892.5 1889.1 1949.7 2004.6 2045.8 2050.3 2017.2 1956.6
1880 1795.3 1719.9 1650.1 1603.2 1563.2 1511.7 1442 1380.2 1305.9
1248.7 1184.7 1121.8 1064.6 1016.6 967.4 914.8 861.1 798.2 728.4
651.8 584.3 497.4 376.2 249.3 104.1 0
2599.2 2059.5 1877.7 1888 1954.3 2008 2044.6 2037.8 1995.5 1923.4
1834.2 1750.7 1679.8 1626.1 1600.9 1540.3 1446.6 1337.9 1294.5 1257.9
1192.7 1142.4 1098.9 1034.9 986.9 949.1 900 841.6 771.9 695.3
611.8 575.2 495.1 323.6 235.6 144.1 0
2599.2 2054.9 1868.5 1889.1 1955.4 2010.3 2043.5 2034.3 1982.9 1901.7
1811.3 1729 1659.3 1626.1 1587.2 1510.6 1373.4 1283 1260.2 1215.6
1158.4 1096.6 1038.3 993.7 966.3 942.3 897.7 842.8 776.5 699.8
618.6 639.2 510 340.8 259.6 96.1 0
2599.2 2054.9 1867.4 1892.5 1956.6 2011.5 2042.3 2037.8 1987.4 1902.8
1811.3 1727.9 1658.1 1627.2 1583.8 1506 1363.1 1284.2 1265.9 1214.4
1155 1087.5 1039.5 980 972 942.3 896.5 842.8 781 698.7
620.9 630.1 438 352.2 256.1 92.6 0
